For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAM - Screw-on fitting, straight
Bill of material
XGAM NW 04 HS
DES
Identifier
XGAM NW 04 HS
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
8 mm
G1
Thread G1
M 14 x 1.5
G2
Thread G2
M 16 x 1.5
I
Length I
17.0 mm
L1
Length L1
33.0 mm
L2
Length L1
26.0 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.